Prestige IAQ Comfort Systems
Prestige IAQ, Two Wires, iaq control, YTHX9421R5010, YTHX9421R5028, YTHX9421R5002, THX9421R5005, THM5421R1005, thermostat
NEW Prestige® IAQ 2.0 Comfort Systems
Prestige 2.0 is the choice for never-before-reached levels of success. The satisfaction your customers get with the simplicity and comfort that Prestige provides will keep them coming back to your business for all their HVAC needs. And if that doesn’t do it, the automatic system performance alerts and reminders will.
  • Delta T Alerts and Diagnostics informs customers when their system is not operating as expected
  • Configurable for Residential or Light Commercial applications
  • Diagnostics that work on every brand, and every efficiency of equipment
  • User Interaction Log provides a searchable history of setting changes
  • Assignable output relays for Indoor Air Quality and Staging Control
  • Configurable staging options
  • Complete dual-fuel and IAQ control with only two wires.
  • Customizable service reminders on screen
  • Patented, interview-based programming and installer set-up
  • USB port for installer setup options and dealer information transfer
  • RedLINK-enabled to work with: RedLINK Internet Gateway / Total Connect, Entry/Exit Remote, Vent and Filter Boost Remote, Portable Comfort Control, Wireless Outdoor Air Sensor, Wireless Indoor Air Sensor, TrueSTEAM and TrueZONE Panels.
  • Displays outdoor temperature and humidity when paired with an outdoor sensor
  • Up to 4H/2C Heat Pump & 3H/2C Conventional
  • 5-Year warranty
*All Prestige IAQ 2.0 systems come standard with a return and a discharge air temperature sensor to measure Delta T.
Visit literature.honeywell.com to order product literature - $1,000 of free literature per branch location in 2012! Orders will be shipped in 3-4 business days.
1. Sign into your existing account or register for a user name and password.

2. Add your literature choice to the cart.

3. Checkout by reviewing your cart, selecting the shipping option and confirming your address.
Order Now
Honeywell Prestige® thermostats feature a USB port that allows you to upload your contact information and logo so homeowners can easily contact you for sales and service. All it takes is a simple three-step process that Honeywell will guide you through. Click below to get started.
Custom Prestige
Customize