TrueSTEAM™ Humidification Systems
TrueSTEAM™ takes the best features from current steam humidifiers with their efficiency, performance and decreased water consumption, and combines it with the ease of installation, reliability and value of flow-through humidifiers. TrueSTEAM is different from others because it operates independent of equipment operation. And, with its near 1:1 humidification delivery rate, TrueSTEAM delivers the right amount of humidification to keep your customers satisfied.
- Available in 6, 9 and 12 gallon models
- 1:1 humidification delivery rate - operates independent of HVAC equipment
- Mounts in minutes - requires only 1-3/4" cut into ductwork
- Application flexibility - can be remotely mounted up to 20 feet from system
- Uses up to 90% less water
- 5-Year Warranty