Telephone Access Module

Reference Materials

W8735D1009, W8735D1017
Telephone Access Module (TAM)
With the Telephone Access Module (TAM) from Honeywell, homeowners can adjust the comfort levels in their home, cabin or vacation retreat by simply using a telephone. Your customers can arrive home to the temperature they desire or monitor their home's HVAC systems when away. You can set the TAM so that they can even receive alerts if there's a problem with the HVAC system, or you can arrange to have the alerts sent straight to you as part of a monitoring service. Because the TAM utilizes Honeywell's EnviraCOM™ communications protocol, you'll have a wealth of information available for both monitoring and remote troubleshooting. For both homeowners and your business, the Honeywell Telephone Access Module provides peace of mind.
  • Remote access to homes HVAC system
  • Multiple dial-out alarms
  • Work with complex HVAC systems: monitor and adjust the temperature in up to 36 zones
  • Simple voice menu interaction
Visit literature.honeywell.com to order product literature - $1,000 of free literature per branch location in 2012! Orders will be shipped in 3-4 business days.
1. Sign into your existing account or register for a user name and password.

2. Add your literature choice to the cart.

3. Checkout by reviewing your cart, selecting the shipping option and confirming your address.
Order Now