R7284U Universal Digital Oil Primary
There’s a reason our oil primary units are legendary. They’re easy to use and work well across the board. They’re dependable, year after year, and decade after decade. They’re supported by superior expertise and service. Now the torch is passed. And the flame is monitored by a new generation of oil primary units offering greater compatibility and control – setting the standard for years to come.
- Detailed Diagnostic Information – The “quick-fix” digital display delivers clear data designed to lead you to any problem, fast. Patent-pending technology determines and displays why a lockout has occurred, including lack of spark at the electrode, partially-functioning flame sense, line voltage dips and more.
- Simple, Streamlined Set-up – Set-up is simpler than ever, requiring no external tools to access the set-up and diagnostic features, saving you additional costs. Everything is fully operational out of the package.
- Multi-Faceted Monitoring – From cad cell and flame check to the voltage and the spark of the igniter, you can quickly tell how everything is functioning and, in case of a failure, which component is faulty ensuring the right part is fixed the first time.
- Memory and Error History – The R7284 lets you keep track of system quality by accessing memory data that gives you clear picture of day-to-day performance. The error history capability defines when and how the controller encountered problems, and helps maintain knowledge when there is more than one technician involved in servicing the unit.
- EnviraCOM™ Connection – The R7284 can fully integrate into any EnviraCOM communications systems, allowing for remote monitoring with a simple 3-wire connection.
- Recessed Wiring Pocket - to allow more space in tight junction box installations.
- Works seamlessly with power venters without integral timers.